??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part Number
033683
Description
P2B-LT7-200
Weight
6.6 lbs
A
1-5/8 Inch
B
8-1/8 Inch
C
2-1/4 Inch
DMIN
6 Inch
DMAX
6-11/16 Inch
Bolt Diameter
5/8 Inch
G
1-1/32 Inch
H
3/4 Inch
J
4-17/32 Inch
L
2-13/16 Inch
M
2-1/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.